Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Box Enclosures
Grip-Tech Slope Large
Grip-Tech Slope Large
Box Enclosures
Grip-Tech Slope Large
Grip-Tech Slope Large
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AKH94NQDH
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Part Number
PART_NUMBER
Size in Inches
SIZE_IN_INCHES
Size in mm
SIZE_IN_MM
Battery Type
BATTERY_TYPE
Weight-Lbs
WEIGHT_LBS
Material
MATERIAL
RoHS Compliant
ROHS_COMPLIANT
Protection Class
PROTECTION_CLASS
1
AKH94NQDH
Grip-Tech Slope Large
430-12
10.0L x 5.55W x 2.25H
254L x 141W x57H mm
4AA, 9V, 2-9V, 2AA or None
0.6
PC, UL 94 V2 rated
Yes
IP65 / NEMA 4 [X] with Sealing Kit
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Box Enclosures
- Grip-Tech Slope Large
Order number
AKH94NQDH
Latest change
29.07.2025 10:48:22
Unit
Keywords
Box Enclosures
Large
Slope
Classifications
CNS
CNSERPBASE Object Properties